VLT® Soft Starter MCD 500
VLT® Soft Starter MCD 500 is a total motor starting solution. Current transformers measure motor current and provide feedback for controlled motor ramp profiles. AAC, the Adaptive Acceleration Control automatically employs the ...
|
VLT® Compact Starter MCD 200
Due to extensive use of the latest technology, such as new semiconductor control algorithms and bypass design, the new soft starters are very compact and heat dissipation very low.
There is no need for extra ventilation or bypass contactor...
|
VLT® Soft Start Controller MCD 100
MCD 100 is a cost effective and extremely compact soft starter for AC motors up to 11 kW, due to a unique semiconductor design.
MCD 100 is a true “fit and forget” product.Selection can be made on the basis of the motor power – exactly as w...
|